Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1-20-1008

Expand Table
EN
1/5
Model Number
ARTNR
Type
SPEC
Material Housing
MAT1
Material Ball
MAT2
Material Spring
MAT3
Spring Force
FK
Nylon thread lock
NYLON
Thread
D1
Ball Diameter
D2 [mm]
Position Ball
WK [mm]
Length
L [mm]
Spring force Start F1 ~
F1 [N]
Spring force End F2 ~
F2 [N]
Screw-in torque
EINM [N]
Screw-out torque
EINV [N]
Special edition
SPECINFO
Level of Detail
LODLEVEL
Shop
SHOP
1
2
3
4
5
6
7
8
9
10
1-20-1003
Standard
Burnished steel
Hardened stainless steel
Stainless steel
Standard
No
M3
1.5
0.5
7.0
2.0
3.0
-
-
-
High
www.sdn-tec.shop
1-20-1004
Standard
Burnished steel
Hardened stainless steel
Stainless steel
Standard
No
M4
2.5
0.8
9.0
4.0
10.0
-
-
-
High
www.sdn-tec.shop
1-20-1005
Standard
Burnished steel
Hardened stainless steel
Stainless steel
Standard
No
M5
3.0
0.9
12.0
6.0
11.0
-
-
-
High
www.sdn-tec.shop
1-20-1006
Standard
Burnished steel
Hardened stainless steel
Stainless steel
Standard
No
M6
3.5
1.0
14.0
9.0
15.0
-
-
-
High
www.sdn-tec.shop
1-20-1008
Standard
Burnished steel
Hardened stainless steel
Stainless steel
Standard
No
M8
5.0
1.5
16.0
18.0
30.0
-
-
-
High
www.sdn-tec.shop
1-20-1010
Standard
Burnished steel
Hardened stainless steel
Stainless steel
Standard
No
M10
6.0
2.0
19.0
20.0
40.0
-
-
-
High
www.sdn-tec.shop
1-20-1012
Standard
Burnished steel
Hardened stainless steel
Stainless steel
Standard
No
M12
8.0
2.5
22.0
30.0
55.0
-
-
-
High
www.sdn-tec.shop
1-20-1016
Standard
Burnished steel
Hardened stainless steel
Stainless steel
Standard
No
M16
10.0
3.5
24.0
65.0
120.0
-
-
-
High
www.sdn-tec.shop
1-20-1020
Standard
Burnished steel
Hardened stainless steel
Stainless steel
Standard
No
M20
12.0
4.5
30.0
90.0
140.0
-
-
-
High
www.sdn-tec.shop
1-20-1024
Standard
Burnished steel
Hardened stainless steel
Stainless steel
Standard
No
M24
15.0
5.5
34.0
90.0
180.0
-
-
-
High
www.sdn-tec.shop
Mostrar ecrã comprimido (10 de produtos configuráveis)
ShorttextSlot and ball
Última alteração28.07.2022 07:23:46
Unidade

Classificações

By Categories

Spring Primavera

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties